IESNA:LM-63-2002
[TEST]P1389114
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-722-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13405.7
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
95.6 132.4 205.9 393.4 860.4 1239.1 1533.2 1779.6 2037.0 2334.8 2713.5 3195.2 3853.3 4974.7 6427.1 8000.8 9809.8 11059.9 
11434.9 11004.7 10023.0 9103.8 8221.4 7133.0 4654.9 2375.2 1261.2 959.7 875.1 860.4 842.0 632.4 312.5 235.3 77.2 29.4 0.0 
95.6 128.7 198.5 404.5 845.7 1257.5 1529.6 1772.2 2033.3 2356.8 2717.2 3191.5 3860.7 4908.6 6460.2 8055.9 9758.3 11015.8 
11479.1 11078.3 10107.6 9203.1 8236.1 7133.0 4765.2 2331.1 1290.6 970.7 878.8 856.7 842.0 636.1 308.9 231.6 77.2 29.4 0.0 
95.6 128.7 191.2 371.4 779.5 1187.6 1525.9 1761.2 2037.0 2353.2 2717.2 3198.8 3798.2 4643.8 6081.5 7853.7 9747.3 11093.0 
11673.9 11486.4 10662.8 9857.6 8732.5 7497.0 5500.5 2875.3 1551.6 1070.0 904.5 856.7 834.6 757.4 316.2 224.3 91.9 36.8 0.0 
95.6 125.0 183.8 323.6 683.9 1077.3 1470.7 1746.5 2011.2 2316.4 2698.8 3092.2 3588.6 4221.0 5313.0 7037.4 9210.4 11115.0 11935.0 
12019.5 11593.0 11085.6 10199.5 8522.9 6511.7 3846.0 2117.9 1312.6 978.0 864.1 812.6 750.1 316.2 202.2 103.0 47.8 0.0 
95.6 125.0 169.1 268.4 544.2 919.2 1323.7 1661.9 1919.3 2231.8 2551.7 2897.3 3334.9 3783.5 4379.1 5449.1 7320.6 9934.8 11883.5 
12563.7 12401.9 12041.6 11971.7 11401.8 9346.5 6063.1 3154.7 1856.8 1158.2 827.3 661.8 592.0 364.0 183.8 128.7 69.9 0.0 
95.6 121.3 154.4 224.3 382.4 709.6 1081.0 1448.7 1779.6 2044.3 2356.8 2691.4 3022.4 3430.5 3882.7 4489.4 5393.9 7052.2 9901.7 
12306.3 13266.0 13137.3 12696.1 12909.3 12618.9 11085.6 6820.5 3018.7 1415.6 819.9 533.1 408.1 308.9 172.8 143.4 99.3 0.0 
95.6 117.7 139.7 176.5 253.7 411.8 713.3 1036.9 1404.5 1753.8 2062.7 2345.8 2680.4 3033.4 3393.7 3864.3 4496.8 5379.2 6669.8 
8824.4 11618.8 13600.6 14192.5 13913.1 13762.4 13784.4 12799.0 8942.0 3926.9 1500.1 603.0 371.4 275.8 220.6 180.2 147.1 0.0 
95.6 110.3 125.0 143.4 176.5 228.0 327.2 511.1 790.5 1103.0 1426.6 1790.6 2143.6 2503.9 2856.9 3243.0 3728.3 4309.2 5081.4 6136.6 
7695.6 9673.7 12071.0 14266.1 14795.5 14512.4 14192.5 13100.5 10442.2 5699.1 2452.4 812.6 386.1 294.1 239.0 205.9 0.0 
95.6 110.3 125.0 139.7 169.1 213.3 301.5 467.0 724.3 1018.5 1342.0 1687.7 2051.7 2415.7 2776.0 3158.4 3629.0 4187.9 4945.3 6033.7 
7456.6 9342.8 11707.0 13986.6 14810.3 14541.8 14133.7 13126.3 10938.6 6342.5 2787.0 930.2 386.1 301.5 250.0 216.9 0.0 
95.6 106.6 114.0 121.3 128.7 143.4 161.8 198.5 250.0 341.9 492.7 691.2 948.6 1217.0 1540.6 1886.2 2279.6 2794.4 3382.7 4132.8 5147.6 
6239.6 7717.7 9453.1 11765.8 13269.7 12622.5 10817.2 8280.2 5607.2 3713.6 2213.4 1220.7 588.3 250.0 242.7 0.0 
95.6 99.3 103.0 103.0 103.0 103.0 103.0 103.0 103.0 110.3 117.7 132.4 150.7 180.2 213.3 268.4 345.6 470.6 658.2 944.9 1353.1 1801.6 2305.4 2680.4 
3000.3 3625.4 4570.3 5004.2 4504.1 3544.5 2584.8 1838.4 1150.8 433.9 66.2 22.1 0.0 
95.6 99.3 99.3 95.6 95.6 91.9 88.2 84.6 84.6 84.6 84.6 84.6 88.2 91.9 99.3 106.6 125.0 158.1 220.6 319.9 463.3 577.3 580.9 470.6 
400.8 518.4 849.3 1253.8 1297.9 970.7 529.5 253.7 103.0 40.4 18.4 11.0 0.0 
95.6 95.6 91.9 88.2 84.6 84.6 77.2 73.5 69.9 69.9 69.9 66.2 66.2 62.5 62.5 62.5 66.2 73.5 95.6 143.4 191.2 194.9 121.3 77.2 55.2 47.8 
40.4 40.4 36.8 33.1 29.4 18.4 14.7 14.7 11.0 11.0 0.0 
95.6 91.9 84.6 77.2 73.5 73.5 66.2 62.5 55.2 47.8 44.1 40.4 36.8 33.1 25.7 22.1 18.4 14.7 14.7 14.7 11.0 7.4 7.4 3.7 3.7 3.7 7.4 7.4 3.7 7.4 7.4 7.4 7.4 
7.4 11.0 11.0 0.0 
95.6 84.6 77.2 69.9 66.2 58.8 51.5 40.4 33.1 29.4 22.1 18.4 11.0 11.0 7.4 7.4 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 3.7 7.4 7.4 
7.4 0.0 
95.6 80.9 69.9 62.5 58.8 47.8 40.4 29.4 22.1 14.7 11.0 7.4 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 7.4 7.4 
0.0 
95.6 77.2 66.2 58.8 51.5 40.4 29.4 22.1 14.7 7.4 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 3.7 
0.0 
95.6 77.2 66.2 55.2 47.8 36.8 25.7 18.4 11.0 7.4 3.7 0.0 0.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 
0.0 
95.6 77.2 66.2 55.2 44.1 36.8 22.1 14.7 11.0 3.7 0.0 0.0 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 
0.0 
95.6 77.2 66.2 55.2 44.1 36.8 25.7 18.4 11.0 3.7 0.0 11.0 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
95.6 77.2 66.2 55.2 47.8 36.8 25.7 18.4 14.7 7.4 7.4 11.0 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 0.0 
0.0 
95.6 77.2 66.2 55.2 44.1 36.8 25.7 18.4 14.7 7.4 7.4 14.7 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 
0.0 
